Seleccione uno

o más idiomas


0,1,3
  • Alemán
  • Inglés
  • Chino
  • Español

prensar (v)

Pressen (n)


Diese Millimetertoleranz beim Einpressen der Wellen brauchen wir hinterher.

Um das Einpressen zu erleichtern wird empfohlen, die Welle zuvor leicht einzufetten.

Verjüngen (Reduzieren), Pressen eines Werkstoffes durch eine sich verjüngende Matrize.

compress (v)


For connecting profiles used as compressed air conduits, the Universal Fastener is also available in a special version (Section 6.2 Pneumatic Applications).

Upsetting processes include surfacing, compression surface finishing and sizing.

By compressing the lines of force around it, the notch increases the stress.

moulding (n)


Suction moulding ensures the mould is compacted tightly around the model.

Machine moulding is primarily suited to medium-size and large-scale production.

Air is extracted to create a vacuum in the mould cavity into which the moulding sand is fed.

press (v)


For connecting profiles used as compressed air conduits, the Universal Fastener is also available in a special version (Section 6.2 Pneumatic Applications).

Easy to assemble thanks to a press fit in the Profile's central cavity.

Mechanische Werte (gelten nur in Pressrichtung)Zugfestigkeit Rmmin.

squeeze (v)

stamp (v)


However, friction between the component and stamp hinders uniform stretching in the component.

印记 (v)

压 (v)

压缩 (v)

挤压 (v)

模制 (n)

Búsqueda adicional


item


Descubra soluciones innovadoras para
la construcción de máquinas y la automatización.

A la página web