Seleccione uno

o más idiomas


0,1,3
  • Alemán
  • Inglés
  • Chino
  • Español

posición de montaje (n)

Einbaulage (f)


Variabilität der Anschlagfläche durch zwei unterschiedliche Einbaulagen der Multiblöcke X 8 PA.

Variabilität der Anschlagfläche durch zwei unterschiedliche Einbaulagen sowie umsteckbaren Höhenausgleich.

Die zwei unterschiedliche Einbaulagen (Abstand zur Profilkante 4 oder 8 mm) ermöglichen die Anpassung an die Flächendicke.

fitting position (n)


The plastic mounting aid holds the steel load distribution plate (special washer, not a standard part) in the correct fitting position.

installation position (n)


The Arm Rest - marked with a 'pin' - has a fixed installation position.

Here is an example of how a suitable installation position and/or profile groove is depicted.

Whether the ring or open end of the spanner is most practical will depend on the installation position.

mounting location (n)


The offset position may be varied thanks to two different mounting locations for Multiblocks X 8 PA.

The offset position may be varied thanks to two different mounting locations and the movable height adjuster.

Multiblock PA has two mounting locations for panel elements and is also equipped with a height adjuster.

mounting position (n)


They can be adapted to the thickness of the panel thanks to two different mounting positions (4 or 8 mm from the edge of the profile).

They can be adapted to the thickness of the panel thanks to two different mounting positions (4 or 8 mm from the edge of the profile).

安装位置 (n)

Búsqueda adicional


item


Descubra soluciones innovadoras para
la construcción de máquinas y la automatización.

A la página web