Seleccione uno

o más idiomas


0,1,3
  • Alemán
  • Inglés
  • Chino
  • Español

pasaje (n)

Kanal (m)


Ein spezielles Deckelprofil ermöglicht den Verschluss des Kanals.

Kanal-Innenecken, -Abdeckkappen und -Durchführungen - Kurvenlage.

Der Flexkanal E wird als Eigenschaft an die Arbeitstische angefügt.

channel (n)


A cross circuit can only occur when the controls for a device utilise multiple channels.

Additional self-tapping screw for fixing the profile, pre-prepared screw channel.

Conduits SE are fitted with continuous screw channels for securing the Conduit Caps.

conduit (n)


A special Lid Profile is used to seal the conduit.

For connecting profiles used as compressed air conduits, the Universal Fastener is also available in a special version (Section 6.2 Pneumatic Applications).

Conduit Inside Corners, Conduit Caps and Cable Entry Protectors - Safe cornering.

duct (n)


Learn more about the many ways our products can be used.

Helps conveyor lines run more smoothly, easier on sensitive products (less bumping).

After calendering, the product is solidified on cooling rollers.

passage (n)


The variant with extra-long bristles is an ideal draught excluder that offers safe passage for cables.

In the case of a thread pendulum, for example, kinetic energy (at the zero passage) is converted into potential energy (at the point of full displacement).

port (n)


Slide the prepared carriage onto the support rail.

The height of the table is adjusted via the position of the table top supports.

It offers effective support for heavily loaded profile connections.

导管 (n)

港口 (n)

通道 (n)

Búsqueda adicional


item


Descubra soluciones innovadoras para
la construcción de máquinas y la automatización.

A la página web