一种定义

四种语言


0,1,2
  • 德國
  • 英語
  • 中國
  • 西班牙語

Endurance test


Endurance tests are long-term tests during which materials and components are subjected to mechanical, mechanothermal and/or mechanochemical stresses over a lengthy period. They are used to determine the behaviour of a Material or component under long-term static or dynamic stresses and are always necessary in the case of time-variant damage mechanisms.

Examples of endurance tests include the following:

  • Creep rupture test based on a static tensile stress and high temperatures to determine creep and deformation, time yield limit and creep rupture Strength
  • Stress-Relaxation test (relaxation test), which involves constant deformation of a component or a sample that is fixed in a mechanically locked connection in order to determine creep and a time-dependent Reduction in stress. The relaxation strength can be measured after applying the stress.
  • Vibration test (Fatigue test), in which smooth or notched samples/components are subjected to pulsating or alternating tensile, Bending or torsional stresses and/or high-frequency stresses.
  • Low cycle fatigue test to illustrate the effects of changes in load and temperature. Tests with holding times are also possible if temperature profiles need to be depicted (thermomechanical test)

进一步查找


item


访问 item 官网
我们的新网站

去網站