一种定义
四种语言
The dynamic Strength test is used to determine the deformation and failure characteristics of materials subjected to cyclic loading. The Dynamic strength is a combination of finite-life fatigue strength and fatigue limit. It is mostly determined for materials and components using the Wöhler test, which subjects test pieces to cyclic stresses to be depicted in load-time functions.
In the Wöhler test, load amplitudes and the stress ratio between underload and overload (R value) are constant. During the test, samples are tested in several load horizons - until a failure occurs due to fracture or the start of cracking, or until they have completed a fixed number of stress cycles. The Wöhler curve indicates the number of stress cycles with variable load amplitudes a component withstands before failing.
The following can be determined: