一种定义

四种语言


0,1,2
  • 德國
  • 英語
  • 中國
  • 西班牙語

光栅 (n)

Raster (m)


Die Anordnung der Komponenten folgte einem festgelegtem Rastermaß.

Sie sind in den Rastermaßen der Profilbaureihen 6 und 8 erhältlich.

Leichte Profile verwenden die Profilnuten des jeweiligen Rastermaßes.

grating (n)


That's why integrating a power supply is a key aspect of work bench planning.

Variable couplings are available for integrating the motor of choice and even Synchroniser Shafts can be used.

Flexible couplings are available for integrating the motor of choice and even Synchroniser Shafts can be used.

grid (n)


Combining a parabolic reflector grid and diffusor panel, they distribute light evenly and without glare.

These shelves can be mesh, grids or wooden, metal or plastic panels that are inserted into traverses.

Fibre-optic cables run from this lower section to the measuring section above, which houses the central mounting plate with its grid of M6 threaded holes.

mesh (n)


Black Steel Meshes are also powder-coated at the factory.

Black Dual-Rod Meshes are also powder-coated at the factory.

The bright zinc-plated surface of the Steel Meshes protects them against corrosion.

raster (n)


Die Anordnung der Komponenten folgte einem festgelegtem Rastermaß.

Sie sind in den Rastermaßen der Profilbaureihen 6 und 8 erhältlich.

Leichte Profile verwenden die Profilnuten des jeweiligen Rastermaßes.

screen (n)


This lab work bench was developed for the inspection of windscreens.

The ideal viewing distance depends on the size of the screen.

Monitor AdapterVESA-compatible fastening for attaching flatscreen monitors to a Profile 8 groove.

malla (n)

pantalla (n)

parrilla (n)

parrillado (n)

trama (n)

进一步查找


item


访问 item 官网
我们的新网站

去網站